25.6.11 External Interrupt Sense Configuration 1

Name: CONFIG1
Offset: 0x20
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
 FILTEN15SENSE15[2:0]FILTEN14SENSE14[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 FILTEN13SENSE13[2:0]FILTEN12SENSE12[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 FILTEN11SENSE11[2:0]FILTEN10SENSE10[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FILTEN9SENSE9[2:0]FILTEN8SENSE8[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 3, 7, 11, 15, 19, 23, 27, 31 – FILTENn Filter Enable n

Note: The filter must be disabled if the asynchronous detection is enabled.
ValueDescription
0 Filter is disabled for EXTINT[n] input
1 Filter is enabled for EXTINT[n] input

Bits 0:2, 4:6, 8:10, 12:14, 16:18, 20:22, 24:26, 28:30 – SENSEn Input Sense Configuration n

These bit fields define on which edge or level the interrupt or event for EXTINT[n] will be generated.
ValueNameDescription
0x0 NONE No detection
0x1 RISE Rising-edge detection
0x2 FALL Falling-edge detection
0x3 BOTH Both-edge detection
0x4 HIGH High-level detection
0x5 LOW Low-level detection
0x6-0x7 — Reserved