13.5.1 I/O Lines
The XTAL32K1 and XTAL32K2 pins are automatically configured when the XOSC32K oscillator is enabled. Refer to the Pinout and Multiplexing section in the Pinout chapter and the PORT – I/O Pin Controller chapter for details.
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.