2 Pinout

Each pin is controlled by the I/O Pin Controller (PORT) as a general purpose I/O and can alternatively be assigned to one of the peripheral functions A-P.

The following table describes the peripheral signals multiplexed to the PORT I/O pins for each package.

Refer to the Schematic Checklist and the Electrical Characteristics chapters for the hardware requirements and other considerations for the pin connections.