2.1 Configuration Summary

Table 2-1. Configurations and Peripherals of PIC32CM6408PL10
PIC32CM6408PL10
Peripheral64-Pin Package48-Pin Package32-Pin Package28-Pin Package
Maximum CPU frequency24 MHz
SysTick timer 1
Serial Wire Debug InterfaceYes
Oscillators32.768 kHz crystal oscillator (XOSC32K)
32.768 kHz internal oscillator (OSC32K)
24 MHz high-accuracy internal oscillator (OSCHF)
Generic Clock - GCLK4
DMA channels2
Event System channels 4
I/O Pins55412622
External Interrupt lines16 and one non-maskable interrupt (NMI)
Serial Communication Interfaces - SERCOM/of which I2C is supported2 / 12 / 12 / 12 / 1
Timer Counter - TC3
Waveform outputs/Capture inputs channels per TC instance 2
TC Maximum and Minimum Capture Yes
Timer Counter for Control - TCC (number of waveform output channels)1(4)
Configurable Custom Logic - CCL (number of LUTs)1(4)
Analog-to-Digital Converter - ADC (channels) 1(29)1(25)1(20)1(16)
Analog Comparators - AC2
Real-Time Counter - RTC1
RTC alarms 1
RTC compare values One 32-bit value or two 16-bit values
Watchdog Timer - WDTYes
Memories CRC32 computation in DMACYes (SRAM, Flash)
Brown-Out Detection - BODVDD, VDDCORE
Peripheral Touch Controller - PTC (channels)1(29)1(25)1(20)1(16)