35.5 Functional Description
To access the PTC, the MCC Touch Configurator must be used to configure the Touch Library and link it to the application software. The MCC Touch Library can be used to implement buttons, sliders and wheels in various combinations on a single interface.
For more information about MCC Touch Library, refer to the “QTouch® Modular Library Peripheral Touch Controller User's Guide (DS40001986)”.