35.4 Signal Description
| Name | Type | Description |
|---|---|---|
| Y[m:0] | Analog | Y-line (Input/Output) |
| X[n:0] | Digital | X-line (Output) |
| EXTCINT[1:0] | Analog | External Integration Capacitor (Input/Output) |
Note: The EXTCINT pins are used to
connect an external capacitor to the charge integrator when working with
high-capacitance sensors.