15.6.9 Event Control

Name: EVCTRL
Offset: 0x28
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       VLMEOMVIOEO 
Access R/WR/W 
Reset 00 

Bit 1 – VLMEO VLM Event Output Enable

This bit indicates whether the VLM event output is enabled.

ValueDescription
0x0The VLM event output is disabled and no event will be generated
0x1The VLM event output is enabled and an event will be generated

Bit 0 – MVIOEO MVIO Event Output Enable

This bit indicates whether the MVIO event output is enabled.

ValueDescription
0x0The MVIO event output is disabled and no event will be generated
0x1The MVIO event output is enabled and an event will be generated