15.6.8 MVIO Control

Name: MVIO
Offset: 0x24
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     VDDIO2CFG[1:0] MODE 
Access R/WR/WR 
Reset 000 

Bits 3:2 – VDDIO2CFG[1:0] VDDIO2 Configuration

This bit field is used to configure VDDIO2 when operating in Dual Mode. When operating in Single Mode, writes to this bit field will be ignored. Switching between LOWPOWER and VDDIO2OFF modes must go via NORMAL mode.

If the MVIO system is in NORMAL mode with STATUS.VDDIO2OK=0, writes to this bit field will be ignored.

ValueNameDescription
0x0NORMALVDDIO2 with voltage protection enabled
0x1LOWPOWERVDDIO2 with voltage protection disabled
0x2VDDIO2OFFVDDIO2 domain is disabled. I/O pins are not available.
Other—Reserved

Bit 0 – MODE Operation Mode

This bit indicates the MVIO operation mode. The configuration is loaded from the BOOTCFG - Boot Configuration Fuse (USERCFG.MVIOMODE) and cannot be changed by the user. The content of the MODE is reset on POR and BOR, and is re-loaded from fuse during the system initialization after all resets.

ValueNameDescription
0 DUAL MVIO operating in dual supply mode
1 SINGLE MVIO operating in single supply mode