18.6.5 Status B

Name: STATUSB
Offset: 0x0108
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       HPS  DBGPRES 
Access RR 
Reset 00 
Bit 76543210 
     DCCD1DCCD0BCCD1BCCD0 
Access RRRR 
Reset 0000 

Bit 10 – HPS Hot-plugging Status

ValueDescription
0 Hot-plugging inactive
1 Hot-plugging is available

Bit 8 – DBGPRES Debugger Present Status

ValueDescription
0 No debugger detected
1 Debugger probe detected

Bits 2, 3 – DCCDn Debug Communication Channel n Dirty

ValueDescription
0 DCCDn.DATA register was read from
1 DCCDn.DATA register was written to

Bits 0, 1 – BCCDn Boot ROM Communication Channel n Dirty

ValueDescription
0 BCCDn.DATA register was read from
1 BCCDn.DATA register was written to