40.7 Clocks and Crystal Oscillators

The device can operate using internal or external clock sources, or a combination of both. For example, the internal 48 MHz oscillator can be used as source for the system clock, while an external 32.768 kHz crystal can serve as the clock source for the Real-Time counter (RTC).