40.7.1 External Clock Source

Figure 40-7. External Clock Source Schematic
Table 40-2. External Clock Source Connections
Signal NameDescriptionRecommended Pin Connection
XINInput for inverting oscillator pin: External Clock frequency range is specified in the XOSC Electrical Specifications (XOSC35 parameter)Input for an external clock signal
XOUT/GPIOAvailable for use as GPIONC/GPIO