23.6.11 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x28 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MC3 | MC2 | MC1 | MC0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FAULT1 | FAULT0 | FAULTB | FAULTA | DFS | UFS | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERR | CNT | TRG | OVF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 16, 17, 18, 19 – MCn Match or Capture Channel n Interrupt Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will set the corresponding Match or
Capture Channel n Interrupt Disable/Enable bit, which enables the Match or Capture
Channel n interrupt.
| Value | Description |
|---|---|
| 0 | The Match or Capture Channel n interrupt is disabled |
| 1 | The Match or Capture Channel n interrupt is enabled |
Bits 14, 15 – FAULTn Non-Recoverable Fault n Interrupt Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will set the Non-Recoverable
Fault n Interrupt Disable/Enable bit, which enables the Non-Recoverable Fault n
interrupt.
| Value | Description |
|---|---|
| 0 | The Non-Recoverable Fault 1 interrupt is disabled |
| 1 | The Non-Recoverable Fault 1 interrupt is enabled |
Bits 12, 13 – FAULTx Recoverable Fault x Interrupt Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will set the Recoverable Fault x
Interrupt Disable/Enable bit, which enables the Recoverable Fault x interrupt.
| Value | Description |
|---|---|
| 0 | The Recoverable Fault B interrupt is disabled |
| 1 | The Recoverable Fault B interrupt is enabled |
Bit 11 – DFS Non-Recoverable Debug Fault Interrupt Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will set the Debug Fault State Interrupt Disable/Enable bit, which enables the
Debug Fault State interrupt.
| Value | Description |
|---|---|
| 0 | The Debug Fault State interrupt is disabled |
| 1 | The Debug Fault State interrupt is enabled |
Bit 10 – UFS Non-Recoverable Update Fault Interrupt Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will set the Non-Recoverable Update Fault Interrupt Disable/Enable bit, which enables the
Non-Recoverable Update Fault interrupt.
| Value | Description |
|---|---|
| 0 | The Non-Recoverable Update Fault interrupt is disabled |
| 1 | The Non-Recoverable Update Fault interrupt is enabled |
Bit 3 – ERR Error Interrupt Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will set the Error Interrupt Disable/Enable bit, which enables the Compare
interrupt.
| Value | Description |
|---|---|
| 0 | The Error interrupt is disabled |
| 1 | The Error interrupt is enabled |
Bit 2 – CNT Counter Interrupt Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will set the Retrigger Interrupt Disable/Enable bit, which enables the Counter
interrupt.
| Value | Description |
|---|---|
| 0 | The Counter interrupt is disabled |
| 1 | The Counter interrupt is enabled |
Bit 1 – TRG Retrigger Interrupt Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will set the Retrigger Interrupt Disable/Enable bit, which enables the Retrigger
interrupt.
| Value | Description |
|---|---|
| 0 | The Retrigger interrupt is disabled |
| 1 | The Retrigger interrupt is enabled |
Bit 0 – OVF Overflow Interrupt Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will set the Overflow Interrupt Disable/Enable bit, which enables the Overflow
interrupt request.
| Value | Description |
|---|---|
| 0 | The Overflow interrupt is disabled |
| 1 | The Overflow interrupt is enabled |