29.6.5 Baud - Fractional Mode

This register description is valid only in Fractional Baud Rate Generation mode (CTRLA.SAMPR[0]=1).

Name: BAUD
Offset: 0x0C
Reset: 0x0000
Property: PAC Write-Protection, Enable-Protected

Bit 15141312111098 
 FP[2:0]BAUD[12:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BAUD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:13 – FP[2:0] Fractional Part

These bits control the clock generation, as described in the Clock Generation – Baud-Rate Generator section.

Bits 12:0 – BAUD[12:0] Baud Value

These bits control the clock generation, as described in the Clock Generation – Baud-Rate Generator section.