17.6.10 Peripheral Write Protection Status B

Name: STATUSB
Offset: 0x38
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   HMATRIXHSMTBDMACNVMCTRLDSUPORT 
Access RRRRRR 
Reset 000000 

Bit 5 – HMATRIXHS HMATRIXHS Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0Peripheral is not write-protected.
1Peripheral is write-protected.

Bit 4 – MTB MTB Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0Peripheral is not write-protected.
1Peripheral is write-protected.

Bit 3 – DMAC DMAC Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0Peripheral is not write-protected.
1Peripheral is write-protected.

Bit 2 – NVMCTRL NVMCTRL Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0Peripheral is not write-protected.
1Peripheral is write-protected.

Bit 1 – DSU DSU Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0Peripheral is not write-protected.
1Peripheral is write-protected.

Bit 0 – PORT PORT Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0Peripheral is not write-protected.
1Peripheral is write-protected.