17.6.9 Peripheral Write Protection Status A

Name: STATUSA
Offset: 0x34
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      EICRTCWDT 
Access RRR 
Reset 000 
Bit 76543210 
 GCLKSUPCOSC32KCTRLOSCCTRLRSTCMCLKPMPAC 
Access RRRRRRRR 
Reset 00000000 

Bit 10 – EIC EIC Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0The peripheral is not write-protected
1The peripheral is write-protected

Bit 9 – RTC RTC Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0The peripheral is not write-protected
1The peripheral is write-protected

Bit 8 – WDT WDT Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0The peripheral is not write-protected
1The peripheral is write-protected

Bit 7 – GCLK GCLK Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0The peripheral is not write-protected
1The peripheral is write-protected

Bit 6 – SUPC SUPC Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0The peripheral is not write-protected
1The peripheral is write-protected

Bit 5 – OSC32KCTRL OSC32KCTRL Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0The peripheral is not write-protected
1The peripheral is write-protected

Bit 4 – OSCCTRL OSCCTRL Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0The peripheral is not write-protected
1The peripheral is write-protected

Bit 3 – RSTC RSTC Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0The peripheral is not write-protected
1The peripheral is write-protected

Bit 2 – MCLK MCLK Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0The peripheral is not write-protected
1The peripheral is write-protected

Bit 1 – PM PM Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0The peripheral is not write-protected
1The peripheral is write-protected

Bit 0 – PAC PAC Peripheral Write Protection Status

A bit indicates if the corresponding peripheral is write-protected or not.

ValueDescription
0The peripheral is not write-protected
1The peripheral is write-protected