4.4.1 Features

The High-Speed Bus System (HMATRIXHS) has the following features:

  • Symmetric crossbar bus switch implementation
  • Allows concurrent accesses from different hosts to different clients
  • 32-bit data bus
  • Operation at a 1-to-1 clock frequency with the bus hosts