18.6.10 CoreSight ROM Table Entry 0

Name: ENTRY0
Offset: 0x1000
Reset: 0x9F0FC003
Property: –

Bit 3130292827262524 
 ADDOFF[19:12] 
Access RRRRRRRR 
Reset 10011111 
Bit 2322212019181716 
 ADDOFF[11:4] 
Access RRRRRRRR 
Reset 00001111 
Bit 15141312111098 
 ADDOFF[3:0]     
Access RRRR 
Reset 1100 
Bit 76543210 
       FMTEPRES 
Access RR 
Reset 11 

Bits 31:12 – ADDOFF[19:0] CoreSight ROM Table Address Offset

The base address of the component is relative to the base address of this ROM table.

Bit 1 – FMT CoreSight Rom Table Format

ValueDescription
0 8-bit format
1 32-bit format

Bit 0 – EPRES CoreSight Entry Present

This bit is set to '0' by hardware under the following condition:
  • DAL.CPU0 == DAL0, indicating that the device is locked from debug features
ValueDescription
0 Entry not present
1 Entry present