18.6.9 Debugger Access Level

Name: DAL
Offset: 0x0124
Reset: 0xXXXXXXXX
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       CPU0[1:0] 
Access RR 
Reset xx 

Bits 1:0 – CPU0[1:0] CPU 0 Debugger Access Level

ValueNameDescription
0x0 SECURED The Debugger targeting the CPU0 domain can only access the DSU external address space; otherwise, debugger access is disabled.
0x1 — Reserved
0x2 FULL_DEBUG The Debugger has unrestricted access
0x3 — Reserved