6.5.5.6.1 Architecture

As defined by Arm, the Serial Wire Interface connects from external pins to a Debug Port (DP). The Debug Port handles communication and synchronization between the external host, debugger, or tester and the target/device. The Debug Port then connects to one or more Access Ports (AP) to communicate with other resources within the device.