6.5.5.6.2 Debug Port
The SW-DP handles communication and synchronization between the external host, debugger, or tester and the target/device using the Serial Wire Interface. Each transaction can access either a DP or AP register. The devices in the PIC32CM PL10 family implement a DPv2-compliant DP.