36.6.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00000000 |
| Property: | Local Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ENABLE | SWRST | ||||||||
| Access | R/W | W | |||||||
| Reset | 0 | 0 |
Bit 1 – ENABLE Global Enable
Note: Each
comparator must also be enabled individually by the Enable (ENABLE) bit in the
Comparator n Comparator Control A register
(COMP[n].COMPCTRLA).
| Value | Description |
|---|---|
| 0 | The AC is or being disabled |
| 1 | The AC is or being enabled |
Bit 0 – SWRST Software Reset
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit resets all registers in the AC
to their initial state, and the AC will be disabled.
This bit will always read as ‘0’.
Note: Writing a ‘
1’ to CTRLA.SWRST will always
take precedence, meaning that all other writes in the same write-operation will be
discarded.