36.6.2 Control B
| Name: | CTRLB |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | Local Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INTREF[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – INTREF[1:0] Internal Reference Selection
This bit field controls the internal reference voltage of the AC. This configuration is common for all comparators using the internal reference.
| Value | Name | Description |
|---|---|---|
| 0x0 | 1V024 | Internal 1.024V reference |
| 0x1 | 2V048 | Internal 2.048V reference |
| 0x2 | 4V096 | Internal 4.096V reference |
| 0x3 | 2V500 | Internal 2.500V reference |