25.2 Overview
The External Interrupt Controller (EIC) allows external pins to be configured as interrupt lines. Each external pin can also generate an event.
A separate Non-Maskable Interrupt (NMI) connected to the NMI request of the CPU is also supported. The NMI is able to interrupt any other interrupt mode.