Up to 16 External Interrupt Pins (EXTINTn), Plus One
Non-Maskable Interrupt Pin (NMI)
Dedicated, Individually Maskable
Interrupt for Each Pin
Interrupt on Rising, Falling, or Both
Edges
Synchronous or Asynchronous Edge
Detection Mode
Interrupt on High or Low Levels
Asynchronous Interrupts for Sleep Modes Without Clock
Filtering of External Pins
Event Generation From EXTINTn
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.