20.6.6 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x06
Reset: 0x00
Property: –

Bit 76543210 
        EW 
Access R/W 
Reset 0 

Bit 0 – EW Early Warning

This flag is cleared by writing a ‘1’ to it.

This flag is set when an early warning interrupt occurs, as defined by the EWOFFSET bit field in the EWCTRL register, and will generate an interrupt request if INTENSET/CLR.EW is ‘1’.

Writing a ‘0’ to this bit has no effect.


Writing a ‘1’ to this bit clears the early warning interrupt flag.