20.6.5 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EW | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – EW Early Warning Interrupt Enable
0’ to this bit has no effect.
Writing a ‘1’ to
this bit sets the Early Warning Interrupt Enable bit, which enables the early warning
interrupt.
| Value | Description |
|---|---|
| 0 | The early warning interrupt is disabled |
| 1 | The early warning interrupt is enabled |