18.4.2.1 Operation From a Debug Adapter

Debug adapters access the DSU registers in the external address range 0x100 – 0x1FFF. If the device is protected, accessing the first 0x100 bytes causes the system to return an error. Refer to the Intellectual Property Protection section.