18.4.2.2 Operation From the CPU
There are no restrictions when accessing DSU registers from the CPU. However, to avoid external security restrictions, the user may access DSU registers in the internal address range (0x0 – 0x100). Refer to the Intellectual Property Protection section.