22.8.10 Driver Control

Name: DRVCTRL
Offset: 0x0D
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
       INVEN1INVEN0 
Access R/WR/W 
Reset 00 

Bits 0, 1 – INVENn Waveform Output n Invert Enable

The INVENn bit selects inversion of the output or capture trigger input of channel n.

ValueDescription
0 Disable inversion of the WO[n] output and I/O input pin
1 Enable inversion of the WO[n] output and I/O input pin