22.8.11 Debug Control

Name: DBGCTRL
Offset: 0x0F
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
        DBGRUN 
Access R/W 
Reset 0 

Bit 0 – DBGRUN Run in Debug Mode

This bit is not affected by a software Reset and must not be changed by the software while the TC is enabled.

ValueDescription
0 The TC is halted when the device is halted in Debug mode
1 The TC continues normal operation when the device is halted in Debug mode