29.6.11 Synchronization Busy

Name: SYNCBUSY
Offset: 0x1C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      CTRLBENABLESWRST 
Access RRR 
Reset 000 

Bit 2 – CTRLB CTRLB Synchronization Busy

Writing to some Control B (CTRLB) register bits when the SERCOM is enabled requires synchronization. When writing to them, the SYNCBUSY.CTRLB bit will be set until synchronization is complete. If they are written while SYNCBUSY.CTRLB is asserted, an APB error will be generated.

ValueDescription
0 CTRLB synchronization is not busy
1 CTRLB synchronization is busy

Bit 1 – ENABLE SERCOM Enable Synchronization Busy

Enabling and disabling the SERCOM (CTRLA.ENABLE) requires synchronization. When written, the SYNCBUSY.ENABLE bit will be set until synchronization is complete.

ValueDescription
0 Enable synchronization is not busy
1 Enable synchronization is busy

Bit 0 – SWRST Software Reset Synchronization Busy

Resetting the SERCOM (CTRLA.SWRST) requires synchronization. When written, the SYNCBUSY.SWRST bit will be set until synchronization is complete.

ValueDescription
0 SWRST synchronization is not busy
1 SWRST synchronization is busy