15.6.5 Status

Name: STATUS
Offset: 0x14
Reset: 0x000000XX
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   VDDIO2LPMPORVDDIO2OKVLM  BODVDDRDY 
Access RRRR 
Reset xxxx 

Bit 5 – VDDIO2LPMPOR VDDIO2 Low Power Mode POR

The VDDIO2LPMPOR status flag is set if the selected MVIO configuration, as indicated in MVIOCTRL, does not match the actual state of the MVIO system.

This occurs when the VDDIO2 Configuration (VDDIO2CFG) bit field of the MVIO Control (MVIO) register is set to LOWPOWER and the power source for VDDIO2 drops low enough to trigger VDDIO2POR.

The MVIO will then return to operating in Normal mode, even though MVIO.VDDIO2CFG indicates Low-Power mode.

This bit is cleared by hardware when MVIO.VDDIO2CFG is written to NORMAL.

ValueDescription
0x0VDDIO2 operates according to the configuration setting in MVIOCTRL
0x1VDDIO2 is configured to Low-Power mode, and power-on VDDIO2 has failed and subsequently been restored

Bit 4 – VDDIO2OK VDDIO2 OK

The VDDIO2 voltage is within acceptable range for operation.

ValueDescription
0x0VDDIO2 is disabled, not ready, or the voltage is outside the acceptable range
0x1The VDDIO2 monitor is enabled and ready, and voltage is within the acceptable range, or the low-power mode is enabled

Bit 3 – VLM Voltage Level Monitor

This flag shows the output level from the comparator of the VLM.

ValueDescription
0x0The voltage is above the VLM threshold
0x1The voltage is below the VLM threshold

Bit 0 – BODVDDRDY BODVDD Ready

The BODVDD can be enabled at start-up from the BOOTCFG fuse.

The state of this bit is only applicable in BOD Continuous mode. In Sampling mode, this bit is never set.

ValueDescription
0x0BODVDD is not ready
0x1BODVDD is ready