15.6.4 Interrupt Flag Software Set
The Interrupt Flag Software Set register provides a way to set the INTFLAG bits individually by software. This allows the associated INTFLAG bit to be set so that the ISR can be tested. This feature may be useful for safety applications.
The read value reflects the state of the INTFLAG.
Write to '1' to set the corresponding bit in INTFLAG.
| Name: | INTFLAGSET |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | Local Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VDDIO2LPMPOR | VDDIO2OK | VLM | BODVDDRDY | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 5 – VDDIO2LPMPOR VDDIO2 Low Power Mode POR
Writing a '0' to this flag has no effect.
Writing a '1' to this bit sets the corresponding bit in INTFLAG.
Bit 4 – VDDIO2OK VDDIO2 OK
Writing a '0' to this bit has no effect.
Writing a '1' to this bit sets the corresponding bit in INTFLAG.
Bit 3 – VLM Voltage Level Monitor
Writing a '0' to this bit has no effect.
Writing a ‘1’ to this bit sets the corresponding bit in INTFLAG.
Bit 0 – BODVDDRDY BODVDD Ready
Writing a '0' to this bit has no effect.
Writing a '1' to this bit sets the corresponding bit in INTFLAG.