37.1 Disclaimer
Unless otherwise specified, all typical values are measured at TA = 25°C and VDD = 3.0V. All minimum and maximum values are valid across operating temperature and voltage ranges, unless otherwise specified.
The given typical values must be considered for design guidance only, and part-to-part variation around the values is expected.