10.4.4 Debug Operations
When the CPU is halted in debug mode, the GCLK continues normal operation. If the GCLK is configured in a way that requires periodic servicing by the CPU through interrupts or similar mechanisms, improper operation or data loss may occur during debugging.