18.6.15 CoreSight Peripheral Identification 4

Name: PID4
Offset: 0x1FD0
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 SIZE[3:0]DES2[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:4 – SIZE[3:0] CoreSight Size

Always returns 0x0, indicating that this component is a ROM.

Bits 3:0 – DES2[3:0] CoreSight JEP-106 Continuation Code

Always returns 0x0.