18.6.14 CoreSight ROM Table Memory Type

Name: MEMTYPE
Offset: 0x1FCC
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SYSMEM 
Access R 
Reset 0 

Bit 0 – SYSMEM CoreSight System Memory Present

This bit's value is set to '1' when CPU0 effective DAL is DAL1 or DAL2; otherwise, it is set to '0'.

ValueDescription
0 The system memory is not present on the bus, as this is a dedicated debug bus
1 The system memory is also present on this bus