13.4.3.1.5 Sleep Mode
The CFD is halted depending on configuration of the XOSC32K and the peripheral clock requests. The XOSC32K CLKFAIL interrupt can be used to wake up the device from sleep modes.
Refer to the Sleep Mode Operation section for additional information.