12.4.1 Initialization
Before enabling peripherals within the system, the system clock frequency must be
configured by performing the following steps:
- Write the value of the desired frequency to the Frequency Select bit field in the OSCHF Control register (OSCHF.FRQSEL).
- Wait for the OSCHF is Ready bit (OSCHFRDY) in the Interrupt Flag Status and Clear register (INTFLAG) to be set, then clear the bit.