12.4.2 Operation
The Oscillators Controller (OSCCTRL) provides a user interface to the OSCHF. Through this peripheral, the oscillator can be configured and tuned. The Status register collects status signals from the oscillator controlled by the OSCCTRL. These status signals can be used to generate a system interrupt, and in some cases, wake the system from sleep mode, provided the corresponding interrupt is enabled.