18.6.7 Debug Communication Channel n

Name: DCC[n]
Offset: 0x0118 + n*0x04 [n=0..1]
Reset: 0xXXXXXXXX
Property: –

Bit 3130292827262524 
 DATA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 2322212019181716 
 DATA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 15141312111098 
 DATA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 76543210 
 DATA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 31:0 – DATA[31:0] Data

Data register used for debug communication. Writing to the register sets STATUSB.DCCDn; reading from the register clears STATUSB.DCCDn.