18.6.8 Device Identification

Name: DID
Offset: 0x0120
Reset: 0x0BAXX053
Property: –

Bit 3130292827262524 
 VER[3:0]PNMID[7:4] 
Access RRRRRRRR 
Reset 00001011 
Bit 2322212019181716 
 PNMID[3:0]PNDID[7:4] 
Access RRRRRRRR 
Reset 1010xxxx 
Bit 15141312111098 
 PNDID[3:0]MANID[10:7] 
Access RRRRRRRR 
Reset xxxx0000 
Bit 76543210 
 MANID[6:0]FV 
Access RRRRRRRR 
Reset 01010011 

Bits 31:28 – VER[3:0] Version Code

Provides the version code where a value of '0' represents A.0.

Bits 27:20 – PNMID[7:0] Part Number Mask ID

Provides bit field [15:8] of the Device Part Number, where the entire Part Number is given by PN[15:0] = DID[27:12].

Bits 19:12 – PNDID[7:0] Part Number Device ID

Provides bit field [7:0] of the Device Part Number, where the entire Part Number is given by PN[15:0] = DID[27:12].

Bits 11:1 – MANID[10:0] JEDEC Manufacture ID

This field contains the value defined in JEDEC Publication JEP106Q for Microchip Technology Inc., which is 0x29.

Bit 0 – FV  Fixed Value of 1