12.6.5 Status

Name: STATUS
Offset: 0x14
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    OSCHFRDY     
Access R 
Reset 0 

Bit 4 – OSCHFRDY OSCHF is Ready

This flag is cleared when the OSCHF oscillator is not ready.

This flag is set when the OSCHF oscillator is ready to be used as a clock source.