12.6.4 Interrupt Flag Software Set
The Interrupt Flag Software Set (INTFLAGSET) register offers a method to set the INTFLAG register bits individually by software such that an associated Interrupt Software Routine (ISR) software routine can be tested. This feature is useful for safety applications.
Read value reflects the current state of the Interrupt Flag Status and Clear (INTFLAG) register.
Write any bit to ‘1’ to set the corresponding interrupt flag in the
INTFLAG register.
| Name: | INTFLAGSET |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | Local Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OSCHFRDY | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 4 – OSCHFRDY OSCHF is Ready
This flag is cleared by writing a ‘1’ to INTFLAG.OSCHFRDY.
This flag is set on 0-to-1 transition of the
corresponding flag in the Status (STATUS) register and will generate an interrupt
request if INTENSET/CLR.OSCHFRDY is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit sets the OSCHFRDY bit in the INTFLAG
register.