Prior to any read access, this
register must be manually read synchronized by writing to the Command bit in the
Control B Set register (CTRLBSET.CMD = READSYNC) and wait for the manual read
synchronization to finish (SYNCBUSY.CTRLB and CTRLBSET.CMD are
‘0’).
This register is write-synchronized. The COUNT Synchronization Busy bit in the
Synchronization Busy register (SYNCBUSY.COUNT) must be checked to ensure that the
COUNT register write synchronization is complete.
Name:
COUNT
Offset:
0x14
Reset:
0x00
Property:
PAC Write-Protection,
Write-Synchronized
Bit
7
6
5
4
3
2
1
0
COUNT[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – COUNT[7:0] Counter Value
This bit field contains
the current counter value.
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.