22.6.14 Period

Note: This register is write-synchronized: SYNCBUSY.PER must be checked to ensure the PER register synchronization is complete.
Important: PER register updates using the DMA are not possible in Standby mode.
Name: PER
Offset: 0x1B
Reset: 0xFF
Property: Write-Synchronized

Bit 76543210 
 PER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:0 – PER[7:0] Period Value

This bit field holds the value of the TC period count.