15.6.3 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x0C
Reset: 0x000000XX
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   VDDIO2LPMPORVDDIO2OKVLM  BODVDDRDY 
Access R/WR/WR/WR/W 
Reset xxxx 

Bit 5 – VDDIO2LPMPOR VDDIO2 Low Power Mode POR

This flag is set on a '0'-to-'1' transition of the corresponding flag in the Status register.

It can be cleared by writing a '1' to it.

Bit 4 – VDDIO2OK VDDIO2 OK

This flag is set on either a '0'-to-'1' or '1'-to-'0' transition of the corresponding flag in the Status register.

It can be cleared by writing a '1' to it.

Bit 3 – VLM Voltage Level Monitor

This flag is set on a '0'-to-'1' and/or an '1'-to-'0' transition of the corresponding flag in the Status register, according to the configuration of the Voltage Level Monitor Interrupt Configuration (VLMCFG) bit field in the VDD Brown-Out Detector Control (BODVDD) register.

It can be cleared by writing a '1' to it.

Bit 0 – BODVDDRDY BODVDD Ready

This flag is set on '0'-to-'1' transition of the corresponding flag in the Status register.

It can be cleared by writing a '1' to it.