15.6.7 Voltage Regulator Control

Name: VREG
Offset: 0x20
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  RUNSTDBY       
Access R/W 
Reset 0 

Bit 6 – RUNSTDBY Run in Standby

For more details, refer to the Effect Of RUNSTDBY On Regulator Usage table.

ValueDescription
0x0 Automatically switches from the LDO to the ULP regulator in sleep and when running on the 32.768 kHz oscillator
0x1 The main LDO voltage regulator is ON and powers the device in Standby sleep mode