36.5.7 Analog Connections
Each comparator in the AC has internal voltage references that can be used as inputs. Before using an internal voltage reference as a comparator input, it must be configured and enabled.
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.