36.5.6 Events

The AC can generate the following events:

Table 36-2. Event Generators
Generator NameDescriptionEvent TypeGenerating Clock DomainLength of Event
PeripheralEvent
ACCOMP_nComparator n statusLevelAsynchronousWhile COMPn-OUT is ‘1’
WIN_nWindow n inside/outside statusLevelAsynchronousWhile the input signal is inside window n

Writing a ‘1’ to an Event Output bit in the Event Control register (EVCTRL.xxEOn) enables the corresponding output event. Writing a ‘0’ to this bit disables the corresponding output event.

The AC has no event users or actions.

Refer to the EVSYS – Event System chapter for details on configuring the event system.